??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0269 Index Plunger for thin-walled pieces
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Index Plungers for thin-walled pieces / without locking
Bill of material
22120.0269 Index Plunger for thin-walled pieces
BESTNR
Ref. No.
22120.0269
AUS
Version
without locking
POS
position
D1
-0.02/-0.04
8 mm
L2
12.0 mm
D2
31 mm
D3
12 mm
L1
40 mm
L3
7.5 mm
L4
12 mm
S
mm
Enter value for S
mm
cm
inch
ft
SW1
19 mm
SW2
16 mm
F1
spring load ~
15.5 N
F2
spring load ~
28 N
G
Weight
63 g
Embedded user actions